IESNA:LM-63-2002
[TEST]P1334117
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R159740DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R15 optic, 4000K CCT AND, 97CRI , E3A301GPH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]110
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
3.6 5.4 7.8 15.6 34.2 62.2 127 267.5 475.2 562
645.9 729.4 806.8 871.5 924.5 965.4 992.9 1007.1 1006 988.7
953.5 896.1 824.3 742.2 631 532.4 429.5 336.2 253.3 123.2
60 30.7 9.2 3.6 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.1 7.8 15.4 34.3 60.8 123.1 271.4 480.9 558.6
647.5 734.6 803.3 871.1 915.8 959.2 986.1 997.9 994.6 975.9
937.2 879.8 809.4 718.3 635.3 525.7 431 335 255.2 126.2
58.3 29.9 9.1 3.7 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.2 7.7 15.4 33.6 59 125.4 264.8 458.7 549.5
626.3 706.5 784.3 841.4 892.4 927.7 952.6 964.5 959.6 936.8
899.1 838.9 774.2 686.4 601.5 504.2 409.9 329.4 241.9 117.4
57.6 29.9 9 3.6 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.2 7.8 15.2 32.6 59.1 119.6 240.1 437.2 515
590.2 672.7 741.7 799.9 841.9 875.2 898.5 906.5 899.2 874.6
837.2 780.8 715.6 640.1 544.7 460.3 376.2 298.1 223.1 112.6
55.2 28.9 9.1 4 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.2 7.8 14.1 32.5 56 113.1 224.9 400.3 472.4
545.9 617 682.1 731.8 774.6 804.9 821.6 825.4 814 790.3
753.9 704.7 642.7 568.9 485.8 409 325.3 252 196.2 100.7
52.4 27.9 8.8 4 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.2 7.7 13.8 30.9 54.9 105.7 207 360.1 425.8
494.2 558.7 613.9 656.1 694.8 716.6 730.3 731.9 718.7 693.9
656.8 609.7 550.1 475.8 412.8 336.5 276.7 220.1 170 90.4
46.9 26.1 9.1 3.9 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.2 7.5 13.6 30.4 52.4 98.2 181.9 318.1 374.4
431.5 486.1 538.5 573.1 601.5 619.7 629.3 626.9 613.8 588.9
552.9 505.1 450.1 390.7 331.1 277.5 223.3 180.9 144.1 76.3
41.5 23.4 9.3 4 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5 7.4 13.1 29.4 49.8 88.8 157.6 270.6 322
366.8 416.2 453.8 484.5 506.9 518 522.7 518.1 501.5 479.3
444.9 408 357 309.5 258 218.7 179.7 148.9 118.8 62.3
35.6 21.5 9.4 3.9 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5 7.4 12.1 27.6 47 80.8 136.9 225.1 266.9
307.4 342.8 371.9 396.9 410.9 417.3 417.3 410.8 396 375.8
345.5 311.1 275.3 238.5 199.5 167.8 140.4 117 96.7 53
31.1 19.4 8.6 3.7 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.6 5.1 7.2 11.9 25.8 44.1 72.2 120.2 185.8 215.7
240.1 268 291.9 308.1 316.2 318.9 316.3 308.4 296.6 281.3
258.9 232.3 205.9 178.2 151.8 128.4 109.2 92.1 77.7 45.8
26.9 16.7 8.5 3.3 1.3 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.6 4.6 5.8 7.5 10.8 17.8 24.5 30 33.6 33.9
33.4 32.3 31.5 30.4 29.3 27.9 26.6 25.1 23.4 21.7
19.9 18.4 16.8 15.1 13.6 12 10.5 8.9 7 3.1
1.9 0.7 0.2 0 0 0 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3.6 4.3 4.6 4.9 5.1 5.1 5 4.9 4.6 4.5
4.3 4.1 3.7 3.5 3.3 3 2.8 2.5 2.1 1.7
1.4 1 0.6 0.5 0.3 0.3 0.2 0.1 0.1 0
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
3.6 3.7 3.4 3.1 2.7 2.1 1.8 1.4 1.1 1
0.9 0.6 0.5 0.5 0.3 0.2 0.2 0.2 0.2 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
3.6 3.1 2.4 1.8 1.4 1 0.6 0.4 0.2 0.2
0.1 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.4 0.4 0.4 0.4
0.3 0.3 0.3 0.3 0.2 0.2 0.2 0.1 0
3.6 2.6 1.8 1.3 0.7 0.4 0.3 0.2 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.2 0.3 0.4 0.4 0.4 0.5 0.4
0.4 0.3 0.3 0.2 0.2 0.1 0.1 0 0
3.6 2.4 1.6 1 0.5 0.3 0.2 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.1
0.1 0.2 0.2 0.3 0.4 0.5 0.6 0.6 0.6 0.5
0.5 0.4 0.4 0.3 0.3 0.2 0.1 0 0
3.6 2.2 1.5 0.9 0.5 0.3 0.2 0.2 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0.1 0.1 0.1 0.1 0.1 0.2
0.2 0.2 0.3 0.4 0.5 0.5 0.6 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
